IESNA:LM-63-2002
[TEST]P1642382
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-760-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 70CRI 5700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22373.3
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3796.4 4081.4 4164.8 4236.1 4248.3 4234.0 4252.4 4317.5 4413.2 4588.2 4820.3 5097.1 5396.4 5685.4 5954.1 
6224.9 6448.8 6627.9 6833.5 7085.9 7364.8 7688.5 8099.6 8555.6 9078.8 9551.0 10041.6 10224.8 9093.0 6914.9 
3869.7 1308.9 775.6 232.1 0.0 0.0 0.0 
3796.4 4095.6 4181.1 4240.2 4246.3 4234.0 4258.5 4323.6 4429.5 4598.4 4834.5 5113.4 5410.6 5683.4 5954.1 
6210.6 6442.7 6642.2 6835.5 7061.5 7320.0 7645.7 8056.9 8496.6 9025.8 9526.6 10088.4 10361.2 9349.5 7214.2 
4193.3 1416.8 816.3 274.8 0.0 0.0 0.0 
3796.4 4093.6 4168.9 4232.0 4250.3 4260.5 4309.4 4405.0 4533.3 4710.4 4946.5 5223.3 5508.3 5777.0 6031.5 
6283.9 6528.2 6752.1 6988.2 7232.5 7513.4 7865.6 8289.0 8818.2 9471.6 10080.3 10910.8 11458.4 10941.3 9117.4 
6790.8 3159.2 1176.6 649.4 138.4 0.0 0.0 
3796.4 4099.7 4162.8 4217.8 4252.4 4291.0 4366.4 4490.5 4643.2 4826.4 5058.5 5321.1 5595.9 5848.3 6102.7 
6363.3 6632.0 6917.0 7240.6 7586.7 7995.8 8466.1 9029.9 9742.4 10591.2 11491.0 12527.1 13463.4 13516.4 11067.5 
8333.7 5156.2 2566.9 952.7 295.2 0.0 0.0 
3796.4 4085.4 4136.3 4179.1 4227.9 4291.0 4384.7 4512.9 4663.6 4836.6 5032.0 5251.8 5504.3 5754.6 6035.5 
6357.2 6713.4 7122.6 7568.4 8061.0 8612.6 9274.2 10055.9 11030.9 12156.6 13229.4 14308.2 15159.1 15511.3 13950.0 
9365.8 6182.1 3252.9 1274.3 333.8 0.0 0.0 
3796.4 4063.1 4111.9 4146.5 4199.4 4276.8 4370.4 4496.6 4643.2 4804.0 4983.1 5194.8 5437.1 5701.7 6007.0 
6359.2 6778.5 7254.9 7778.0 8370.4 8999.4 9744.4 10666.5 11666.0 12744.9 13726.0 14642.1 15419.7 15759.6 14515.8 
9882.8 5718.0 2697.2 793.9 130.3 0.0 0.0 
3796.4 4059.0 4105.8 4124.1 4181.1 4258.5 4362.3 4480.4 4610.6 4755.2 4916.0 5119.5 5347.5 5620.3 5931.7 
6316.5 6752.1 7273.2 7851.3 8500.7 9264.0 10084.4 11022.8 12028.3 12972.9 13789.1 14534.2 15230.3 15305.7 13740.3 
9597.8 4840.7 2129.2 671.7 130.3 2.0 0.0 
3796.4 4028.4 4073.2 4079.3 4120.1 4203.5 4305.3 4423.4 4531.2 4645.2 4791.8 4964.8 5188.7 5459.5 5803.5 
6255.4 6774.5 7364.8 8087.4 8795.8 9695.6 10520.0 11389.2 12207.5 12899.6 13469.6 14035.4 14318.4 13557.1 11045.2 
7085.9 3519.5 1300.7 743.0 421.4 10.2 0.0 
3796.4 3973.5 4010.1 4004.0 4024.4 4091.6 4189.3 4299.2 4407.1 4515.0 4643.2 4814.2 5036.1 5337.3 5734.3 
6259.5 6902.7 7694.6 8555.6 9520.5 10477.2 11297.6 12060.9 12641.1 13117.4 13467.5 13608.0 13023.8 10857.9 6998.4 
3100.2 1139.9 580.1 301.3 55.0 6.1 0.0 
3796.4 3904.3 3916.5 3910.4 3924.6 3973.5 4059.0 4156.7 4262.5 4374.5 4506.8 4690.0 4942.4 5296.6 5783.1 
6432.5 7226.4 8195.3 9200.9 10182.1 10988.2 11602.9 12056.8 12409.0 12616.6 12620.7 12122.0 10444.7 6919.0 3031.0 
791.8 301.3 160.8 87.5 36.6 8.1 0.0 
3796.4 3826.9 3782.1 3755.7 3757.7 3798.4 3871.7 3955.2 4034.6 4124.1 4238.1 4384.7 4592.3 4901.7 5314.9 
5882.9 6609.6 7429.9 8329.7 9062.5 9608.0 9933.7 10169.8 10328.6 10273.7 9903.2 8808.0 6707.3 3674.3 1233.6 368.4 
195.4 136.4 114.0 83.5 18.3 0.0 
3796.4 3772.0 3696.6 3631.5 3603.0 3617.3 3658.0 3704.8 3751.6 3808.6 3877.8 3977.6 4122.1 4337.9 4639.1 
5080.9 5620.3 6308.3 7024.8 7574.5 7967.3 8160.7 8248.2 8213.6 7957.2 7403.5 6269.6 4506.8 2265.6 769.5 262.6 
171.0 140.5 120.1 81.4 22.4 0.0 
3796.4 3700.7 3584.7 3480.9 3413.7 3379.1 3371.0 3373.0 3373.0 3373.0 3375.0 3391.3 3432.0 3503.3 3633.5 
3845.2 4120.1 4455.9 4802.0 5017.7 5050.3 4903.8 4626.9 4217.8 3643.7 2931.3 2072.2 1260.0 596.4 254.4 134.3 89.6 
48.9 30.5 16.3 6.1 0.0 
3796.4 3617.3 3413.7 3214.2 3037.1 2886.5 2752.1 2613.7 2454.9 2277.8 2082.4 1866.6 1624.4 1374.0 1129.8 895.7 696.2 
549.6 453.9 396.9 354.2 319.6 287.0 258.5 230.0 201.5 173.0 146.6 116.0 87.5 61.1 42.7 28.5 16.3 12.2 8.1 0.0 
3796.4 3537.9 3240.7 2931.3 2630.0 2334.8 2033.6 1728.2 1418.8 1131.8 885.5 690.1 570.0 510.9 474.3 437.7 409.2 378.6 
350.1 319.6 291.1 264.6 242.2 219.8 197.5 171.0 144.5 124.2 101.8 79.4 57.0 38.7 26.5 18.3 14.2 10.2 0.0 
3796.4 3462.6 3065.6 2650.3 2198.4 1775.0 1370.0 1040.2 781.7 627.0 570.0 537.4 506.9 478.4 441.7 411.2 382.7 356.2 
331.8 305.3 282.9 258.5 234.1 209.7 185.2 162.8 140.5 120.1 101.8 83.5 61.1 46.8 34.6 24.4 16.3 10.2 0.0 
3796.4 3364.8 2900.7 2367.4 1817.8 1331.3 930.3 690.1 596.4 565.9 539.4 515.0 488.5 460.0 423.4 396.9 368.4 342.0 
319.6 295.2 272.8 248.3 221.9 195.4 169.0 146.6 124.2 105.9 87.5 75.3 61.1 46.8 34.6 26.5 20.4 14.2 0.0 
3796.4 3318.0 2752.1 2137.4 1492.1 1019.8 704.3 602.5 574.0 547.6 525.2 502.8 476.3 445.8 415.3 386.8 358.3 333.8 
309.4 282.9 254.4 226.0 197.5 169.0 142.5 122.1 101.8 85.5 73.3 63.1 55.0 46.8 38.7 32.6 26.5 20.4 0.0 
3796.4 3261.0 2652.4 1958.2 1294.6 834.6 629.0 588.3 563.9 541.5 519.1 496.7 472.3 441.7 413.2 382.7 352.2 321.6 293.1 
262.6 230.0 199.5 169.0 138.4 114.0 93.6 77.4 67.2 61.1 57.0 55.0 50.9 46.8 38.7 32.6 24.4 0.0 
3796.4 3212.2 2562.8 1819.8 1154.2 734.9 608.6 582.2 557.8 535.4 513.0 490.6 466.2 435.6 405.1 374.6 342.0 307.4 272.8 
238.2 203.6 171.0 140.5 116.0 93.6 77.4 67.2 61.1 59.0 57.0 57.0 55.0 50.9 44.8 36.6 28.5 0.0 
3796.4 3185.7 2516.0 1762.8 1085.0 694.1 604.6 578.1 555.7 533.3 508.9 484.5 460.0 429.5 399.0 368.4 333.8 295.2 258.5 
221.9 187.3 154.7 126.2 101.8 83.5 71.2 63.1 59.0 57.0 57.0 57.0 55.0 50.9 46.8 40.7 30.5 0.0 
3796.4 3200.0 2526.2 1752.6 1097.2 684.0 604.6 580.1 555.7 531.3 508.9 484.5 458.0 427.5 399.0 366.4 329.8 293.1 254.4 
217.8 183.2 150.6 122.1 99.7 81.4 69.2 61.1 59.0 57.0 57.0 57.0 55.0 50.9 46.8 40.7 30.5 0.0 
